Product Details
Our A-PE-39N-A1-37 Variable Focus Lens is designed specifically for variable focus products needing a large clear aperture, long focal objectives, large sensors, C-Mount objective lenses, laser beam shaping, etc. It is perfectly suited for applications such as industrial vision, optical equipment and biometric devices.
A-PE-39N-A1-37 is based on Corning Varioptic’s breakthrough lens technology, allowing variable focus with absolutely no moving parts.
A-PE-39N-A1-37 features 15 diopters of dynamic range, guaranteeing 7 cm focus ability and offers the same low power consumption, high shock resistance and fast focus ability that have led to the success of the A-Series Variable Focus Lenses.
A-PE-39N-A1-37 comes with two different AR coating options, the packaged type without electronics is available under conditions.
Not all A-PE fonctionalities (V-sweep,V-Temp,...) have been realeased yet for this product. Please contact us for more informations.
Contact Us
Click here to contact a member of our sales or product team
| TYPICAL PERFORMANCE AT 25°C | |
|---|---|
Clear aperture @0° field of view |
3.9 mm |
Low optical power |
-5 diopters (m-1) |
| High optical Power | +10 diopters (m-1) |
| Optical quality (Wave Front Error) | 50 nm (rms) |
| Transmission @ 587nm | 95% |
| MECHANICAL DIMENSIONS | |
|---|---|
| Outer diameter | 15.5 mm |
| Thickness (rear window to front of lens) | 4.05 mm |
| Total thickness | 5.2 mm |
| ENVIRONMENTAL SPECIFICATION | |
|---|---|
| Storage Temperature | from -40 to 85°C |
| Operating Temperature | from -20 to 70°C |
Key Features
- Silent
- Fast response time
- Focus range supports 7 cm to infinity
- Easy to integrate
Ordering Information
- A-PE-39N0-A1-37: A-39N with an Anti-Reflective coating optimized in the visible range
- A-PE-39N1-A1-37: A-39N with an Anti-Reflective coating optimized in the Near Infrared
Getting Started
For more detailed information on optical, mechanical, electrical performance and design, please contact us.