Product Details
Our A-PE-16F-31 Variable Focus Lens is the smallest member of the A-Series family. It is specifically designed for ultra-compact cameras, such as barcode engines, industrial, etc.
A-PE-16F-31 is based on our breakthrough lens technology, enabling variable focus with absolutely no moving parts.
A-PE-16F-31 comes with two different AR coating options, the packaged type without electronics is available under conditions.
Not all A-PE fonctionalities (V-Speed,V-Sweep,V-Temp,...) have been realeased yet for this product. Please contact us for more informations.
Click here to contact a member of our sales or product team
Non contractual picture
TYPICAL PERFORMANCE AT 25°C |
|
|---|---|
| Clear aperture | 1.6 mm |
| Low optical power | -5 diopters (m-1) |
| High optical Power | +15 diopters (m-1) |
| Optical quality (Wave Front Error) | 20 nm (rms) |
| Transmission @ 587nm (Arctic 16F0) | 97% |
| Transmission @ 850nm (Arctic 16F1) | 97% |
MECHANICAL DIMENSIONS |
|
|---|---|
| Outer diameter | 7 mm |
| Thickness (rear window to front of lens) | 1.7 mm |
| Total thickness | 3 mm |
ENVIRONMENTAL SPECIFICATION |
|
|---|---|
| Storage Temperature | from -40 to 85°C |
| Operating Temperature | from -20 to 60°C |
Key Features
- Silent
- Fast response time
- Focus range supports 5 cm to infinity
- Easy to integrate
Ordering Information
- A-PE-16F0-31: A-16F with an Anti-Reflective coating optimized in the visible range
- A-PE-16F1-31: A-16F with an Anti-Reflective coating optimized in the Near Infrared
Getting Started
For more detailed information on optical, mechanical, electrical performance and design, please contact us.