Coating Matrix
The coating process provides a consistent and repeatable coating layer from lot to lot which allows customers to consistently operate processes.
The coating process provides a consistent and repeatable coating layer from lot to lot which allows customers to consistently operate processes.
Glass Type | Coating Type | ||
(Hermetic Coatings available on all fibers) | |||
Standard Acrylate | Mid Temp Acrylate | ||
85°C | 180°C | ||
Standard | Single-mode | SMFHA | SM-XMT |
(Ge-doped core) | SMH-XMT | ||
Multimode Graded Index | MMFHA | MM50-XMT | |
(Ge-doped core) | MM50H-XMT | ||
Bend Insensitive ClearCurve© | Single-Mode | SMBIH-5-A | SMBI-5-XMT |
Min Bend Radius = 5mm | SMBIH-5-XMT | ||
Multimode Graded Index | MM50BIH-A | MM50BI-OM2-XMT | |
Min Bend Radius = 7.5mm | MM50BIH-OM2-XMT | ||
Higher Band Width | Multimode OM3 | NA | MM50BI-OM3-XMT |
MM50BIH-OM3-XMT | |||
Multimode OM4 | NA | MM50BI-OM4-XMT | |
MM50BIH-OM4-XMT | |||
MM | 62.5μm Multimode | NA | MM62.5-XMT |
MM62.5H-XMT | |||
Other | High Index, | AVAILABLE: Inquire for Details | |
Polarization Maintaining, other |