Variable Focus Lenses: A-Series | Adjustable Lens Elements | Corning® Varioptic® Lenses | Corning

varioptic droplets

Variable Focus Lenses: A-PE Series

Variable Focus Lenses: A-PE Series

A-PE Series

A-PE Series

Corning® Varioptic® Lenses enable variable focus functionality when designed into imaging or beam shaping lenses. They offer a high degree of design freedom for mechanical, electrical, and optical integration. A-PE Series lenses are available with clear aperture sizes ranging from 1.6mm to 5.8mm

Products

A-PE-16F-31 (1.6mm clear aperture)

Our A-PE-16F-31 Variable Focus Lens is the smallest member of the A-PE Series family.

 

 

 

Learn More

A-PE-25H-33 (2.5mm clear aperture)

Our A-PE-25H-33 lens is dedicated to applications requiring fast response time and high optical power. It is especially suited to industrial applications. 

 

 

Learn More

A-PE-25H-D0-33 (2.5mm clear aperture)

Our A-PE-25H-D0-33 lens is dedicated to applications requiring high optical power dynamic range whithin exactly the same mechanical size as the A-PE-25H0-33 for imaging at close distances

 

Learn More

A-PE-39N-A1-35 (3.9mm clear aperture)

Our A-PE-39N-A1-35 lens is designed specifically for variable focus products needing a larger clear aperture than our A-25H lens: long focal objectives, large sensors, C-Mount objective lenses, laser beam shaping, etc.

 

Learn More

A-PE-58N-35 (5.8mm clear aperture)

The A-PE-58N-35 lens is designed specifically for variable focus products needing a larger clear aperture than our A-PE-39N &  A-PE-25H lens: more specifically designed for optical instruments, like for exemple scientific instrumentation, life sciences, and microscopes.

 

Learn More