Product Details
The C-C-Series C-C-39N0-A1-120 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C or SPI input. With a 12 mm EFL, and compatible with 1.1’’ sensors, it is specifically designed for large sensor machine vision applications.
Contact Us
Click here to contact a member of our sales or product team
TYPICAL PERFORMANCE AT 25°C | |
---|---|
Effective Focal Length | 12 mm |
F-number | 4.7 |
Focus range | 15 cm to ∞ |
Image Circle Diameter | 17.6 mm |
Sensor Compatibility | 1.1" |
Pixel size / Resolution | 2.74 µm/20MP |
DC power supply | 3.3 - 24 VDC |
Current consumption | 10 to 50mA |
Connector | 6 pin JST SHR-06V-S-B |
Communication | 32 bits |
Key Features
- Variable focus from 15 cm to infinity
- Silent
- Supports I²C Analog - RS232 - SPI interfaces
- Supports closed loop operations
Ordering Information
C-C-39N0-A1-120
Getting Started
For more detailed information on optical, mechanical, electrical performance and design, please contact us.