Corning® software-defined local area network (SD-LAN) solution utilizes fiber’s superior reach and unlimited bandwidth to provide a highly scalable converged networking approach. Delivering single-mode fiber and power to the network edge, our solution creates a technology-neutral network. Supporting both active Ethernet as well as passive optical LAN over a software-defined network architecture, our SD-LAN solution features application automation, policy, and simplicity to operations.
Network managers benefit from future-ready connectivity inside buildings with the ability to converge multiple technologies over a single, simplified infrastructure that supports LAN, Wi-Fi, cellular, audio visual, security, building automation, and more over the lifetime of the building with little to no new cabling. This intelligent solution reduces switches, which can help speed up network performance and minimize overall network complexity.