Redmi Note 8
Featuring an impressive 48MP Quad Camera All Star, a 13MP front camera, 4000mAh battery, with 18W wired fast charging, the Redmi Note 8 has an immersive 6.3-inch FHD+ Dot Drop display and its 2.5D all-glass design features damage- and drop-resistant Corning® Gorilla® Glass 5on the front and back.