Redmi K20 Pro
Powered by an octa-core Snapdragon 855 processor, the Redmi K20 Pro delivers a 48MP+8MP+13MP triple camera and motorized 20MP pop-up selfie camera. It has 6.39-inch FHD+ AMOLED display and long-lasting 4000mAh battery with 27W fast charging. Both the front and back of the Redmi K20 Pro feature damage- and drop-resistant Corning® Gorilla® Glass 5.