Data Center Interconnect Solutions

Data Center Interconnect (DCI) Solution

Data Center Interconnect (DCI) Solution

Increased data volumes are driving the construction of data center campuses and hyperscale data centers. Can your network support emerging 5G technology where high-fiber availability is critical? We can help with our new data center interconnect (DCI) solutions.

Our Corning® RocketRibbon® extreme-density cables, combined with our innovative splice closures and hardware, can help meet the increasing bandwidth demands in your most challenging environment. Plus, compared to competitive solutions on the market, our DCI solutions reduce installation time by up to 50 percent!*

*The 50% savings refers to the time to furcate, route, and splice our solution compared to competitive solutions on the market. 

Corning’s DCI solution includes the following products:

SST-UltraRibbon™ Single-Tube, Gel-Free Cable

  • Ribbon can be easily separated by hand into 12-fiber ribbons. 
  • Up to 864 fibers in a compact design to Maximizes use of critical duct space
  • Easy identification each 12-fiber ribbons individually numbered

Product Family Specification Sheet

High-Fiber-CountClosure 2178-XL

  • No special tools required, only a standard torque wrench
  • Mass fusion splice up to 3,456
  • Can be deployed in most applications: buried, below grade, aerial, and pole mount

Product Family Specification Sheet

Optical Splice Enclosure RXD

  • Mass fusion splice up to 6,912
  • Simplified installation processes for time savings
  • Can be wall mountable and rack mountable
  • Optimized cable routing efficiently manages cable volumes
  • Removable top cover for easy additions after day one install

Product Specifications Sheet

Stubbed EDGE™ Housing

  • Equipped with factory-terminated and -tested cable assemblies
  • Simplified installation process for time savings
  • High density and unprecedented finger access

 

Product Specifications Sheet

HFC LC Assemblies

  • Factory-terminated and -tested cable assemblies
  • Furcation free and finger-peelable subunits for instant fiber access
  • Solid ribbon matrix for easy identification and mass fusion splicing

Product Family Specification Sheet

Optical Distribution Frame (ODF)

  • Modular jumper management plates for better space utilization and easy patch cord access
  • Single-length patch cord minimizing order and stocking complexity
  • Door and wall kits to keep cross-connect organized

Corning® RocketRibbon™ Cable

  • Fiber counts up to 3,456 — double the density of legacy ribbon cables in same or similar size diameter
  • Furcation free and finger-peelable subunits for instant fiber access
  • Solid ribbon matrix for easy identification and mass fusion splicing

Specification Sheets: 

250 µm 1728 F, SMF-28® Ultra fiber, Single-mode (OS2)

250 µm 1728 F, Armored, SMF-28® Ultra fiber, Single-mode (OS2)

250 µm 3456F, SMF-28® Ultra fiber, Single-mode (OS2)

200 µm, 1728 F, SMF-28® Ultra 200 fiber, Single-mode (OS2)

200 µm, 3456 F, SMF-28® Ultra 200 fiber, Single-mode (OS2)

Corning® Optical Splice Enclosure - RXD-HD

  • Ribbon Splice Capacity of 13824 Fibers
  • Removable top and bottom cover plates and splice tray holder bracket provide enhanced accessibility
  • Easy access to the top of the enclosure with splittable foam entry area

Product Family Specification Sheet