Register now to receive the latest information with Corning Life Sciences
Corning Pharmaceutical Technologies is helping One Tree Planted plant hundreds of trees in urban areas to:
- Help reduce heat
- Draw down carbon
- Increase urban green space
Corning® Viridian® Vials
Performance meets sustainability.
Reducing carbon emissions, raw material usage, and material waste is essential to ensuring the long-term health of the planet and the people who inhabit it.
Corning Viridian vials, externally coated Type I borosilicate vials, are a drop-in solution made with 20% less glass material, enabling up to a 30% reduction in Cradle to Gate, Scope 3 emissions.
Viridian vials can protect product quality and boost filling line productivity – helping our customers increase production in a more environmentally friendly package.
To learn more about this product, contact your Corning Account Manager.
For each new email opt-in, Corning is donating $1 to One Tree Planted to help negate carbon emissions.