Safely Fill, Sample, and Empty with Aseptic Transfer Caps
To protect precious cultures against adventitious contamination during liquid transfer, Corning offers aseptic transfer caps (ATCs) that fit all sizes of its disposable Erlenmeyer flasks. All ATCs have two ports with chemically resistant, heat sealable flexible tubing. The dip tube reaches to the bottom of the flask for complete transfer of liquids during manipulations. The transfer caps are available separately or pre-assembled on plain- or baffled-bottom flasks. All units arrive sterile, individually doubled-bagged, assembled, and ready-to-use. Customization is available.
Order Corning Disposable Aseptic Transfer Cap for Erlenmeyer Flasks >
Order Corning Preassembled Closed System Solutions for Erlenmeyer Flasks >