Assembly Integration and Optical System Test Capabilities
Assembly Integration and Optical System Test Capabilities
- Precision alignment for optimized optical performance including:
° Minimization of wave-front error
° Optical alignment to mechanical mounting datums
- Corning has developed tools and processes to facilitate engineering, manufacturing, test
° Compensation algorithms for diamond turning CNC files to minimize system wave front error (WFE)
° Tools for virtual null testing, motor response analysis, custom test software for EOIR systems
° Detailed slope analyses
- Over 10 HeNe (0.63 μm) interferometers
- 3.39 & 10.6 μm interferometry capabilities
- Environmental Testing
° Thermal chambers
° Shock/vibration Facility
° Humidity Chamber
° Cryogenic testing
 
- Systems are tested as prototypes to develop procedures used during full rate production