Glass Ceramics | Glass Ceramics, Macor, and Corning PYROCERAM | Corning
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
This is an abstract image

Glass Ceramics

Glass Ceramics

Glass ceramics have many notable advantages. Some of those are  thermal shock resistance, heat insulation, high strength, toughness, high temperature stability and isolation capabilities to name a few.  Within Advanced Optics, there are three main products that are available at an industrial scale: Glass Ceramics, Macor®, and Corning® PYROCERAM®- Glass Code 9606.

Products

MACOR®

MACOR®

Widely recognized machinable glass ceramic used in many industry fields.

MACOR® gives the performance of a technical ceramic with the versatility of a high-performance polymer, while providing the machinability of a soft metal.

  • Can be made into very complex shapes providing tight tolerance capability
  • Its thermal and electrical insulation properties makes it also suitable in many different applications.
Learn More

Corning® PYROCERAM® — Glass Code 9606

Corning® PYROCERAM® — Glass Code 9606

It is strong, has a high thermal conductivity, a low dielectric constant and is transparent to RF.

Corning® Pyroceram® glass-ceramic material is opaque, light gray in color, and has high strength, high elastic modulus, and uniform dielectric properties. It can be manufactured in ogival* shapes, hemispheres, pressware sheets, and various machined shapes.

Learn More

Corning Glass Ceramic

Corning Glass Ceramic

Corning's recently developed a new glass ceramic composition.

Corning developed a new glass ceramic composition with a low CTE for better thermal shocks resistance and ability to be ion exchangeable for improved mechanical properties. This product had been developed under a thin sheet shape, about 60mm width and 1mm thin. Other bar shapes are also available.

Learn More