Precision Machining Capabilities | Aerospace and Defense Optical Systems | Corning

White drone flies over snowy mountainous area

Precision Machining Capabilities

Precision Machining Capabilities

Precision Machining Capabilities

Precision Machining Capabilities

  • Materials

° Aluminum, Stainless Steel, Glass, Copper, Brass, etc.
 

  • Parts up to 40”x40”x40”
  • Accuracy (up to 50 millionths)
  • CNC: Water Jet (for glass), 4 and 5 axis machines
  • SIP Jig-Bores
  • “Lights Out” production capabilities for high volume
  • Automated 8-axis lathe capability for volume production
  • Wire-EDM: 16” with auto-rethreading capability
  • Gang Wire-saw for glass
  • CMM and Interferometry
  • Corning fabricates custom ultra-precision opto-mechanical housings and metal mirror blanks
Compartilhar