Corning Stripettor Pro Pipet Controller Design: Light and Ergonomic
The Corning Stripettor Pro pipet controller is designed for use with glass and plastic serological pipettes from 0.5 to 100 mL. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and various viscosities. The serological pipette controller aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 6 hours of continuous use. The pipetting controller LCD display clearly indicates battery status, pipetting mode, and speed.
• LCD display for continuous visualization of speed, modes, and battery status
• Multiple speed options for both aspiation and dispensing
• Well positioned function buttons
• 3-position charging stand
• Lithium ion battery