Atmel and Corning Collaborate on Ultra-thin, Next-generation Touchscreens with Exceptional Multi-touch Functionality

Image Alt Text

Atmel and Corning Collaborate on Ultra-thin, Next-generation Touchscreens with Exceptional Multi-touch Functionality

Atmel and Corning Collaborate on Ultra-thin, Next-

News Releases
Comunicación corporativa
Atmel and Corning Collaborate on Ultra-thin, Next-generation Touchscreens with Exceptional Multi-touch Functionality
Atmel and Corning Collaborate on Ultra-thin, Next-generation Touchscreens with Exceptional Multi-touch Functionality
CORNING, N.Y. | Corning Incorporated | marzo 31, 2014
Atmel XSense® flexible touch sensors and 0.4mm Corning® Gorilla® Glass enable groundbreaking, ultra-thin touchscreens for consumer, industrial, and emerging applications 

Corning Incorporated (NYSE: GLW) and Atmel® Corporation (NASDAQ: ATML), a leader in microcontroller and touch technology solutions, today announced they are collaborating to develop ultra-thin capacitive touchscreens with superior multi-touch performance for next-generation applications.

This collaboration combines Atmel XSense® flexible touch sensors with 0.4mm damage-resistant Corning® Gorilla® Glass. Together, they deliver outstanding capacitive touch performance through thinner flat or curved cover glass.

Additionally, the unique circuit design of XSense enables narrower device borders, allowing for a more optimal viewing area. The combination enables industrial designers to create phones, tablets, notebooks, and other multi-touch devices with sleeker, lighter, and more contemporary touch interfaces without sacrificing reliability or performance.

Touch modules using cover glass thinner than 0.5 mm with relatively low conductive materials and non-optimal microcontrollers have been difficult to implement due to low signal-to-noise ratio (SNR) and aliased touch events, resulting in unsatisfactory multi-touch performance. XSense, combined with 0.4mm or curved Corning Gorilla Glass, enables exceptional multi-touch sensor panels that are thin, light, and damage-resistant.

“Our collaboration with Atmel accelerates the move toward thinner cover glass and enables the use of curved touchscreens for our customers designing next-generation applications,” said James Nagel, division vice president, Program Development, Corning Gorilla Glass, Corning Specialty Materials. “The toughness of 0.4mm and curved Gorilla Glass, coupled with the remarkable touch performance and flexibility of XSense® enables the most exciting consumer experience in the market today.”

“Designers are demanding thinner and lighter touchscreens but cannot compromise on multi-touch performance,” said Jalil Shaikh, vice president and general manager of Touch Materials, Atmel Corporation. “The combination of Corning’s Gorilla Glass with Atmel’s XSense®, flexible touch sensor delivers industry-leading, multi-touch performance while enabling thinner mobile devices with cutting-edge curved surfaces for tomorrow’s consumer applications.” 

A sample device that pairs Atmel XSense® flexible touch sensors with 0.4mm Gorilla Glass will be on display at Computex Taipei in Taiwan, June 3-7.

Forward-Looking and Cautionary Statements
This press release contains “forward-looking statements” (within the meaning of the Private Securities Litigation Reform Act of 1995), which are based on current expectations and assumptions about Corning’s financial results and business operations, that involve substantial risks and uncertainties that could cause actual results to differ materially. These risks and uncertainties include: the effect of global political, economic and business conditions; conditions in the financial and credit markets; currency fluctuations; tax rates; product demand and industry capacity; competition; reliance on a concentrated customer base; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialization; pricing fluctuations and changes in the mix of sales between premium and non-premium products; new plant start-up or restructuring costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political or financial instability, natural disasters, adverse weather conditions, or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; retention of key personnel; stock price fluctuations; and adverse litigation or regulatory developments. These and other risk factors are detailed in Corning’s filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.

About Atmel
Atmel Corporation (NASDAQ: ATML) is a worldwide leader in the design and manufacture of microcontrollers, capacitive touch solutions, advanced logic, mixed-signal, nonvolatile memory and radio frequency (RF) components. Leveraging one of the industry's broadest intellectual property (IP) technology portfolios, Atmel provides the electronics industry with complete system solutions focused on industrial, consumer, communications, computing and automotive markets.

Atmel XSense Flexible Touch Sensors: www.atmel.com/xsense 
Atmel YouTube Channel: www.atmel.com/youtube 
Embedded Design Blog: www.atmelcorporation.wordpress.com 
Twitter: www.atmel.com/twitter 
LinkedIn: www.atmel.com/linkedin 
Facebook: www.atmel.com/facebook 

About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics. Drawing on more than 160 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy, and metrology.

Compartir