Coating Capabilities
Coating Capabilities
Coating EUV-DUV-VIS-IR:
- Specialized in high end ultra-precise coatings
- Proprietary design, uniformity modeling and optimization
- Complete thin-film metrology from EUV to IR
- Over 200 proprietary coating designs from AR to HR
- Durable coatings for military applications
- High reflective mirrors on metals
- Au, Al, Ag for SWIR to LWIR
- Anti-reflection coatings on crystals
- Ge, Si, ZnSe, ZnS from SWIR to LWIR
- High volume production capacity