Visit us at the San Jose McEnery Convention Center, booth #1119, to see how Corning is enabling applications that meet consumer demands for large-size TV, stunning OLED mobile phones, and immersive augmented reality devices
Corning® Astra™ Glass
Corning® Astra™ Glass
Introducing our newest display glass substrate optimized for high-performance Oxide-LCD and Oxide-OLED displays.
Introducing our newest display glass substrate optimized for high-performance Oxide-LCD and Oxide-OLED displays.
Media
Other Featured Products being Showcased
Corning Iris® Glass
Corning Iris® Glass
High-transmission light-guide plate enabling display thicknesses less than five millimeters
High-transmission light-guide plate enabling display thicknesses less than five millimeters
Corning Lotus™ NXT Glass
Corning Lotus™ NXT Glass
High-performance display glass for LCD and OLED displays
High-performance display glass for LCD and OLED displays
Corning Precision Glass Solutions
Corning Precision Glass Solutions
Precision glass wafers and panels enabling cutting-edge consumer electronics and Internet of Things applications
Precision glass wafers and panels enabling cutting-edge consumer electronics and Internet of Things applications
Learn MoreCorning® Gorilla® Glass
Corning® Gorilla® Glass
Tough, damage resistant cover glass solution for consumer electronic devices
Tough, damage resistant cover glass solution for consumer electronic devices
Learn MoreWhere to find us at SID's Display Week 2019
Keynote Session
Keynote Session
2019 SID/DSCC Business Conference
Date: Monday, May 13, 2019
Location: Room 230 A,B & C
Chris Hudson, International Division VP & Commercial Director, will discuss the fundamental properties of glass and how they fuel trends for large-size, high-resolution displays.
2019 SID/DSCC Business Conference
Date: Monday, May 13, 2019
Location: Room 230 A,B & C
Chris Hudson, International Division VP & Commercial Director, will discuss the fundamental properties of glass and how they fuel trends for large-size, high-resolution displays.
2019 Exhibitors Forum
2019 Exhibitors Forum
Session 4: Display Components
Date: 10:45 a.m. Wednesday, May 15, 2019
Location: Executive Ballroom
Po-Hua (PH) Su, Senior Project Manager, High Performance Displays will discuss Corning's answer to the growing oxide market.
Session 4: Display Components
Date: 10:45 a.m. Wednesday, May 15, 2019
Location: Executive Ballroom
Po-Hua (PH) Su, Senior Project Manager, High Performance Displays will discuss Corning's answer to the growing oxide market.
Display Week International Symposium
Display Week International Symposium
Poster Sessions
Date: 5 to 8 p.m. Thursday, May 16, 2019
Location: Room 220A
Kevin Gahagan, Technology Strategy Manager
Low CTE Display Glass Minimizes Chip on Glass (COG) Light Leakage (LL) from Chip Warp
Technical Presentation
Date: 9 to 10:20 a.m. Thursday, May 16, 2019
Location: Room LL21CD
Bosun Jang, Mechanical Scientist & Engineer
Edge Strength Measurement of Ultra-Thin LCD Panels
Date: 1:30 to 2:50 p.m. Thursday, May 16, 2019
Location: Room LL20BC
Xiang-Dong Mi, Senior Research Associate
High Brightness Bendable Backlight Including a Glass Light Guide
Date: 9 to 10:20 a.m. Friday, May 17, 2019
Location: Room LL21CCD
Songfeng Han, Optical Physicist & Engineer
Quantum Dots on Color Filter LCD Design Study
Date: 5 to 8 p.m. Thursday, May 16, 2019
Location: Room 220A
Kevin Gahagan, Technology Strategy Manager
Low CTE Display Glass Minimizes Chip on Glass (COG) Light Leakage (LL) from Chip Warp
Technical Presentations
Date: 9 to 10:20 a.m. Thursday, May 16, 2019
Location: Room LL21CD
Bosun Jang, Mechanical Scientist & Engineer
Edge Strength Measurement of Ultra-Thin LCD Panels
Date: 1:30 to 2:50 p.m. Thursday, May 16, 2019
Location: Room LL20BC
Xiang-Dong Mi, Senior Research Associate
High Brightness Bendable Backlight Including a Glass Light Guide
Date: 9 to 10:20 a.m. Friday, May 17, 2019
Location: Room LL21CCD
Songfeng Han, Optical Physicist & Engineer
Quantum Dots on Color Filter LCD Design Study
Spokesperson Bios:
- Chris Hudson | International Division Vice President & Commercial Director| Corning Display Technologies
- Han Yim | Business Director, High Performance Displays | Corning Glass Technologies
- Lori Hamilton | Commercial Technology Director | Corning Glass Technologies
- Bob Quinn | Commercial Director | Advanced Glass Innovations
- Ikjae Suh | Commercial Director | High Performance Displays
- Takahiro Furukawa | Program Manager, High Performance Displays | Corning Glass Technologies
- PH Su | Senior Project Manager, High Performance Displays | Corning Glass Technologies