Product Details
Our A-PE-25HX-D0-33 variable focus lens features the same clear aperture and similar platform to the A-PE-25H-33 lens, now with three times higher dynamic range. It uses adjustable lens technology enabling variable focus with absolutely no moving parts. This lens is optimized with extended dynamic range, low power consumption, high shock resistance, and fast focus ability. It is used as a component in very close auto focus or continuous auto focus applications in portable devices, where it will deliver outstanding performance, as well as in laser applications or lighting applications, where it will enable variable focus and expansion control
A-PE-25H-D0-33 comes with two different AR coating options. The packaged types without electronics are available under conditions.
Please note that not all A-PE fonctionalities have been realeased yet for the A-PE-25H-D0-33 . Please contact us for more informations.
Contact Us Click here to contact a member of our sales or product team
Non contractual picture
| TYPICAL PERFORMANCE AT 25°C | |
| A-PE-25H-D0-33 | |
| Clear aperture | 2.5 mm |
| Low optical power | -35 diopters (m-1) |
| High optical Power | +35 diopters (m-1) |
| Optical quality (Wave Front Error) | 70 nm (rms) |
| Transmission @ 587nm (A-25H0) | 97% |
| Transmission @ 850nm (A-25H1) | 97% |
| MECHANICAL DIMENSIONS | |
| A-PE-25H-D0-33 | |
| Outer diameter | 8.8 mm |
| Thickness (rear window to front of lens) | 1.7 mm |
| Total thickness | 2.8 mm |
| ENVIRONMENTAL SPECIFICATION | |
| A-PE-25H-D0-33 | |
| Storage Temperature | from -40 to 85°C |
| Operating Temperature | from -20 to 60°C |
Key Features
- Silent
- Fast response time
- Focus range supports 1.5 cm to infinity
- Easy to integrate
Ordering Information
- A-PE-25H0-D0-33: A-PE-25H-D0 with an Anti-Reflective coating optimized in the visible range
- A-PE-25H1-D0-33: A-PE-25H-D0 with an Anti-Reflective coating optimized in the Near Infrared
Getting Started
For more detailed information on optical, mechanical, electrical performance and design, please contact us.