Products
C-S-39N0-250
This C-Series module integrates a fixed lens module and an A-39N0 Variable Focus Lens in an M12 receptacle (S-mount). The module is built-in with an FPC cable, and can be connected to a standard 1 mm pitch FPC connector. It can therefore be very easily integrated in a standard M12 sensor board. The module is compatible with imaging sensor formats up to 1/1.8” diagonal. This module can be driven by the same drivers as the A-39N0 Variable Focus Lens.
C-S-39N0-158
This C-Series module integrates a fixed lens module and an A-39N0 Variable Focus Lens in an M12 receptacle (S-mount). The module is built-in with an FPC cable, and can be connected to a standard 1 mm pitch FPC connector. It can therefore be very easily integrated in a standard M12 sensor board. The module is compatible with imaging sensor formats up to 1/3" diagonal. This module can be driven by the same drivers as the A-39N0 Variable Focus Lens.
C-S-25H0-096
This C-Series module integrates a 9.6 mm EFL fixed lens module and an A-25H0 Variable Focus Lens in an M12 receptacle (S-mount). It is compatible with most imaging sensor formats, from 1/4’’ to 1/1.8’’ diagonal.
C-S-25H0-075
This C-Series module integrates a 7.5 mm EFL fixed lens module and an A-25H0 Variable Focus Lens in an M12 receptacle (S-mount). It is compatible with most imaging sensor formats, from 1/4’’ to 1/2.5’’ diagonal.
C-S-25H0-047
This C-Series module integrates a 4.7 mm EFL fixed lens module and an A-25H0 Variable Focus Lens in an M12 receptacle (S-mount). It is compatible with imaging sensors up to 1/2.4’’ diagonal.
C-S-25H0-036
This C-Series module integrates a 3.6 mm EFL fixed lens module and an A-25H0 Variable Focus Lens in an M12 receptacle (S-mount). It is compatible with imaging sensors up to 1/3’’ diagonal.
C-S-25H0-026
This C-Series module integrates a 2.6 mm EFL fixed lens module and an A-25H0 Variable Focus Lens in an M12 receptacle (S-mount). It is compatible with imaging sensors up to 1/2.5’’ diagonal.