Product Details
Our A-PE-25H-33 Variable Focus Lens is an excellent fit for low footprint systems requiring fast response time and large focusing range, and is especially suitable for miniature industrial cameras. It provides a fast-track to market for product designers who need an easy to integrate, high-performance auto focus solution.
A-PE-25H-33 is based on Corning Varioptic’s breakthrough lens technology, allowing variable focus with absolutely no moving parts.
A-PE-25H-33 comes with two different AR coating options. The packaged types without electronics are available under conditions.
A-PE-25H-33 offers all the benefits of the A-PE fonctionalities, namely V-Speed,V-Temp, V-Sweep,... for optimum performance and easy integration.
Contact Us
Click here to contact a member of our sales or product team
Non contractual picture
| TYPICAL PERFORMANCE AT 25°C | |
| A-PE-25H-33 | |
| Clear aperture | 2.5 mm |
| Low optical power | -5 diopters (m-1) |
| High optical Power | +13 diopters (m-1) |
| Optical quality (Wave Front Error) | 30 nm (rms) |
| Transmission @ 587nm (A-25H0) | 97% |
| Transmission @ 850nm (A-25H1) | 97% |
| MECHANICAL DIMENSIONS | |
| A-PE-25H-33 | |
| Outer diameter | 8.8 mm |
| Thickness (rear window to front of lens) | 1.7 mm |
| Total thickness | 2.8 mm |
| ENVIRONMENTAL SPECIFICATION | |
| A-PE-25H-33 | |
| Storage Temperature | from -40 to 85°C |
| Operating Temperature | from -30 to 85°C |
Key Features
- Silent
- Fast response time
- Focus range supports 5 cm to infinity
- Easy to integrate
Ordering Information
- A-PE-25H0-33 : A-PE-25H with an Anti-Reflective coating optimized in the visible range
- A-PE-25H1-33 : A-PE-25H with an Anti-Reflective coating optimized in the Near Infrared
Getting Started
For more detailed information on optical, mechanical, electrical performance and design, please contact us.