Precision Machining Capabilities
Precision Machining Capabilities
- Materials
° Aluminum, Stainless Steel, Glass, Copper, Brass, etc.
 
- Parts up to 40”x40”x40”
- Accuracy (up to 50 millionths)
- CNC: Water Jet (for glass), 4 and 5 axis machines
- SIP Jig-Bores
- “Lights Out” production capabilities for high volume
- Automated 8-axis lathe capability for volume production
- Wire-EDM: 16” with auto-rethreading capability
- Gang Wire-saw for glass
- CMM and Interferometry
- Corning fabricates custom ultra-precision opto-mechanical housings and metal mirror blanks