For many people, Corning is synonymous with PYREX® — and pyrex. Although both products are glassware and share the same spelling, they're distinctly different. To understand how each is unique and how they are used, explore the PYREX vs. pyrex differences.
What Is PYREX?
Corning first introduced an improved glass formula under the PYREX® brand name in 1915. At its core, Pyrex is glassware and cookware that can resist chemicals, electricity, and heat. It is also shock-resistant and can withstand thermal expansion. As a result, it's an appropriate material to make cookware. Pyrex is also well-suited for lab tools, such as beakers, flasks, and test tubes.
During the early days of production, Pyrex labware and cookware was constructed from borosilicate glass. Borosilicate glass is less expensive and more heat resistant than other substances. It can also be tempered to withstand a wide range of temperatures.