Adherent cell culture is a fundamental technique in life science research, playing versatile roles in the biomanufacturing industry. Cell culture vessels are critical tools in adherent cell production, as the vessel environment significantly impacts the health and proliferation of cells. The choice of vessel matters because it can impact cell oxygenation and growth, contamination risk, and process efficiency and scalability. In addition to traditional cell culture flasks and dishes, advancements in cell culture vessel options are helping labs and life science manufacturers broaden and scale up their work.
Advanced options, such as Corning® HYPERStack® cell culture vessels, can help users meet the ever-expanding needs for large-scale cell production. Read on to learn how HYPERStack products can help labs overcome challenges in production efficiency, contamination protection, and the transition from R&D scale to bioproduction scale.