Cell Culture System | Corning CellCube Culture System | Corning

Overview

A simple, scalable, compact platform for the effective mass culture of attachment-dependent cells

  • Modular design enabling a range of cell growth surface area configurations, from a single 10-layer 8,500 cm2 module to multiple manifolded 85,000 cm2 CellCube modules with one bioreactor for large growth surface area in a compact footprint
  • Media recirculation or perfusion through laminar flow spaces between layers ensures consistent nutrient and gas distribution
  • Tissue Culture-treated and Corning CellBIND® surface treatments for a range of applications including vaccines, cell and gene therapies

Single-use vessels with aseptic connectors enable efficient set up and workflows.

Learn More About the CellCube System

Featured Resources


Resources

Corning® CellCube® Platform for Closed Systems

The Corning CellCube system is a modular, scalable platform for adherent cell culture.

Download

Corning® CellCube® Platform for Closed Systems

The Corning CellCube system is a modular, scalable platform for adherent cell culture.

Learn More

Scaling MSC Therapies: Overcoming Risks and Barriers

Scaling MSC therapies is simpler and less risky with the right tools, such as stacked modular cell culture systems and closed-system solutions.

Learn More

Corning Closed Systems Infographic

Corning Closed Systems Infographic

Acquiring closed system configurations that match your specific needs can seem daunting. Corning gives you the flexibility to close your processes your way.

Download

Maximizing Cell Yields Using Perfusion

Webinar: Maximizing Cell Yields Using Perfusion

In this webinar, we present data supporting expansion of two commonly used bioproduction cell lines – HEK293T and Vero.

Watch Now

Video: Corning CellCube System Protocol

videoplayicon

×

Video: Corning CellCube System Protocol

Watch our interactive video exploring the CellCube system.

Watch Now

Evaluating the Corning CellCube System using a 3L Corning Disposable Spinner Flask in a Cell Culture Incubator

Evaluating the Corning CellCube System using a 3L Corning Disposable Spinner Flask in a Cell Culture Incubator

Learn about this cost-efficient, “plug-and-play” setup for evaluating cell expansion in a Corning CellCube system.

Download

Ebook: Achieving High Yield, Versatility, and Scalability for Adherent Cell Culture with a Circulation-based System

Ebook: Achieving High Yield, Versatility, and Scalability for Adherent Cell Culture with a Circulation-based System

Explore our ebook highlighting the Corning CellCube system.

Download

CellCube

Details and Ordering Information

Learn more about the Corning CellCube system and how to order.

Learn More

CellCube Abstract Image

Maximizing Yield

Discover how to maximize yield for attachment-dependent cells with the Corning CellCube system.

Learn More

Applications


Research Applications for the CellCube Culture System

Adeno-Associated Viruses (AAV) Adherent Scale-up

Adeno-Associated Viruses Gene Therapy Solutions

Corning offers a portfolio of innovative gene therapy solutions in order to support adeno-associated viruses (AAV) adherent scale-up.

Vaccine Manufacturing

Vaccine Manufacturing

Corning provides a diverse set of single-use products for all your upstream vaccine manufacturing needs.

Learn More

Bioprocess

Bioprocess Applications

Bridge the gap between research, development, and production.

Learn More

Cell Therapy

Cell Therapy

Harness the full potential of evolving cell and gene therapies, accelerate your research pipeline, and improve patient access to life-changing remedies.

Learn More

Cell Culture

Cell Culture

Create a more in vivo-like cell culture environment to advance your discoveries right, right from the start.

Learn More

How to Buy

Purchasing Options

Related Products


You may also be interested in these related products.