Corning® Celcor® LFA Substrates Set the Standard for Clean Diesel
Advanced Solutions for Demanding Conditions
Advanced Solutions for Demanding Conditions
Our line of large frontal area (LFA) substrates delivers reliable performance under the demanding conditions of day-to-day diesel operation in heavy-duty vehicles. With a selection of back pressure and geometric surface area combinations, Corning Celcor® LFA substrates enhance system performance.
- Best-in-class technical expertise from the company that pioneered cellular ceramic solutions and set the standard for clean diesel worldwide
- Range of products to address tightening global standards
- For heavy-duty on-road and non-road diesel applications, such as trucks, buses, construction and agricultural equipment.
Product Highlights
- Provides flexibility to systems requiring more surface area in the same volume, or lower pressure drop with the same surface area
- Resistant to extreme temperature gradients
- Excellent thermal shock performance due to low coefficient of thermal expansion
- Precision control of porosity for proper application and adhesion of washcoat
- Able to withstand packaging loads and subsequent exposure
in vehicles to vibration, load shock, and temperature changes - Thin walls enable reduced pressure drop
Product Attributes
Thin-wall Products [cpsi/web] | Bulk Density [g/L] | Open Frontal Area [%] | Geometric Surface Area [cm2/cm3] | Volumetric Heat Capacity 200˚ C [J K-1 L-1] | Hydraulic Diameter [mm] | Isostatic Strength [bar] |
---|---|---|---|---|---|---|
300/5 | 294 | 81.9 | 24.7 | 175 | 1.33 | >10 |
400/4 | 279 | 82.8 | 28.7 | 166 | 1.66 | >10 |
600/3 | 267 | 83.6 | 35.3 | 159 | 0.95 | >10 |