Corning® Guardiant® is a breakthrough antimicrobial powder additive that can be mixed into paints, coatings, and plastics to impart continuous, long-lasting antimicrobial efficacy. Guardiant leverages copper ion technology that enables products registered with the US Environmental Protection Agency (EPA) to provide supplemental residual sanitizing activity to kill 99.9% of bacteria and viruses within two hours of contact on a painted surface.
Antimicrobial Additive: Copper-Powered Peace of Mind
The Guardiant Advantage
Products with Guardiant provide unparalleled advantages, addressing the challenges of today as well as tomorrow. Paints with Guardiant have been shown to:
- kill a broad spectrum of bacteria and viruses, including the virus that causes COVID-19
- work continuously with high potency to kill >99.9% of bacteria and viruses in two hours or less
- provide long term antiviral and antibacterial activity
Discover how Guardiant-powered surfaces compare to traditional solutions.
Where Can I Use Guardiant as an Additive?
Paint
Paint
Learn MorePaints powered by Corning Guardiant have been proven to keep killing bacteria and viruses up to 6 years after the initial application of the paint – which is perfect for high traffic sites such as hospitals, classrooms, and offices
Paints powered by Corning Guardiant have been proven to keep killing bacteria and viruses up to 6 years after the initial application of the paint – which is perfect for high traffic sites such as hospitals, classrooms, and offices
Flooring
Flooring
Floors in high-traffic areas can benefit from Guardiant’s antimicrobial technology – offering peace of mind for those entering and exiting a facility.
Floors in high-traffic areas can benefit from Guardiant’s antimicrobial technology – offering peace of mind for those entering and exiting a facility.
Plastics
Plastics
Plastic products protected with Corning Guaridant can offer enhanced protection in a wide variety of product areas such as phone cases, XXX and XXX
Plastic products protected with Corning Guaridant can offer enhanced protection in a wide variety of product areas such as phone cases, XXX and XXX
Countertops
Countertops
Guardiant’s continuous germ-killing capabilities are an excellence feature for frequently utilized countertops for residential, industrial and health care uses
Guardiant’s continuous germ-killing capabilities are an excellence feature for frequently utilized countertops for residential, industrial and health care uses