Corning’s 5G small cell platform technology, the 5G Enterprise Radio Access Network (Enterprise RAN), is an easy to install system that provides the 5G services enterprises and venue owners are demanding. The 5G Enterprise RAN builds upon our decade of experience improving indoor cellular services. It upholds the same high visual standards as the LTE product family to ensure facilities managers won’t have aesthetic concerns with adding 5G to the buildings they manage.
Corning brings 5G to life with an end-to-end solution that is a seamless part of our family of cellular solutions.
Solutions Overview
The 5G Enterprise RAN Solution is a simple system composed of:
- Central Unit (CU) – software that manages all the 5G radios attached to it, connections to the mobile core, and cooperation with local LTE systems that create the 5G services with it. This CU software is hosted onsite in an enterprise data center server or in an operator provided edge compute server.
- Radio Nodes – compact radios that either mount on the ceilings and/or walls of enterprises to provide the necessary 5G services coverage for subscribers. The Radio Nodes are connected via 10Gig Ethernet using Corning’s ActiFi composite cabling (copper power & optical data plane). The copper conductors are powered from a Remote Power shelf in the IDF and the optical data plane supports the demands of 5G device connections that operate faster than legacy copper Ethernet can carry.
Wireless enterprise network upgrades can be a hassle for building owners and IT managers. The 5G Enterprise RAN is designed for deployment in enterprises in usages ranging from hotspot areas to full blanket coverage. From carpeted floor commercial and enterprise space, to large venues, and through manufacturing shop floors, the 5G Enterprise RAN can deliver the performance demanded by people and systems in each application.
In carpeted floor enterprise applications, a 5G Enterprise RAN installation has three steps:
- Develop design and installation plans for system.
- Install the CU software and radio nodes/cabling adjacent to the existing Corning cellular system.
- Upgrade and activate existing Corning cellular system to support interconnect to new 5G Enterprise RAN.
Are you ready to prepare your building for 5G? Let’s talk!
Whether you need help with current data demands or planning for the future, we can help.
Complete este formulario para comenzar hoy.
Visita nuestra primera sede inalámbrica
Visita nuestra primera sede inalámbrica
Ve nuestra red interior inteligente en acción. Despliegue de fibra y energía hasta los extremos, habilitado en un entorno 100% inalámbrico para los empleados.
Ve nuestra red interior inteligente en acción. Despliegue de fibra y energía hasta los extremos, habilitado en un entorno 100% inalámbrico para los empleados.
Lee másCellular Resources
Knowledge Center
Corning Cellular Solutions Resources
Corning Cellular Solutions Resources
The cellular knowledge center is your one-stop source for information about Corning's array of cellular products. From a general overview of our solutions to video case studies and specific product information, and even available webinars, the knowledge center houses the numerous resources available to help you understand, design, and deploy our Small Cell, DAS, and hybrid systems
The cellular knowledge center is your one-stop source for information about Corning's array of cellular products. From a general overview of our solutions to video case studies and specific product information, and even available webinars, the knowledge center houses the numerous resources available to help you understand, design, and deploy our Small Cell, DAS, and hybrid systems
Learn More