Sample Cooling and Heating Systems
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
Ensure temperature consistency and minimize contamination risk with Corning® sample cooling and heating systems

It’s well established that control and standardization of analytical processes is critical to successful research outcomes. However, often the pre-analytical steps are overlooked – although sample collection, handling, storing, and preparation steps are just as important to the overall success of downstream analysis. Variables like inconsistent sample temperature can result in misleading analytical results, which may slow down or ultimately put your research in jeopardy.

Corning’s sample cooling and heating family of systems enable consistent, reproducible, standardized temperature control with or without ice, electricity, batteries, and reduces contamination risk. These solutions address the pitfalls of temperature regulation and reduce contamination risk, keeping your samples cool and stable while you work.

Corning CoolRack® and CoolSink® sample modules eliminate variability and provide uniform temperature when placed into cooling or heating sources such as ice, dry ice, liquid nitrogen, water baths, hot plates, or incubators. These thermo-conductive sample modules rapidly adapt to your temperature source—from -196°C to >+100°C—and ensure +/- 0.1°C temperature uniformity across all tubes, plates, or wells.

The platform is flexible so you can select the right components for your application and working style. CoolRack and CoolSink may be placed in traditional Corning ice buckets and pans or for the most temperature consistent option, use with Corning CoolBox™ ice-free cooling systems. No matter your desired configuration, you can always feel confident that you will keep your sample temperature stable and set your research up for success—right from the start.

Watch Video >>

Products

CoolRack and CoolSink Thermo-conductive Modules

CoolRack and CoolSink Thermo-conductive Modules

Eliminate variability originating from tubes, plates, or wells placed directly into ice, dry ice, alcohol baths, water baths, and other cooling or heating temperature sources with Corning thermo-conductive modules.

CoolRack tube and CoolSink plate modules provide consistent temperature to all samples, stability, and organization—making sample cooling or heating error-free and reproducible.

Simply place your preferred module directly onto a temperature source between -196°C to >100°C and it will rapidly adapt to that temperature, ensuring +/- 0.1°C temperature uniformity across all samples. All CoolRack and CoolSink modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol, or other disinfectants or lab detergents. All modules are compatible with all temperature sources.

Suggested applications include: cooling reagents such as restriction enzymes, dNTPs and antibodies, alcohol-free dry ice snap-freezing of tissue, virus and bacteria samples, and bench top cryogenic tube sorting in liquid nitrogen.

CoolRack and CoolSink thermos-conductive modules eliminate inconsistencies which occur due to inserting tubes or plates directly into ice, dry ice, water or alcohol baths, and other temperature sources. Simply place the CoolRack or CoolSink into the temperature source, and it will rapidly adapt to that temperature, ensuring uniformity when cooling, freezing, or heating/thawing.

CoolRack and CoolSink Versatility and Performance

Ensure Uniformity

Products

Corning CoolBox

Consistent and reproducible ice-free sample cooling and freezing.

CoolBox Sample Cooling Systems

Corning CoolBox is an open-platform cooler that accommodates most CoolRack and CoolSink thermo-conductive sample modules. The CoolBox systems come in a variety of sizes and have a wide range of accessories available, so you can select from our pre-configured workstations or "design your own" customized solution. 

Order Now

Corning CoolRack

Reduce variability when using ice or other cooling or heating sources.

Corning CoolRack Thermo-conductive Modules

Corning CoolRack thermo-conductive modules eliminate variability which originates from tubes or wells placed directly into ice, dry ice, alcohol baths, water baths, and other temperature sources. Place the thermo-conductive modules directly onto a temperature source and it will rapidly adapt to that temperature, ensuring temperature uniformity across all tubes and plates. 

Order Now

Ice Buckets and Pans

Recyclable, non-toxic ethylene-vinyl acetate containers for use with ice, dry ice, or liquid nitrogen.

Corning Ice Buckets and Pans

  • Made of recyclable non-toxic EVA foam (ethylene vinyl acetate)
  • Odorless and will not “sweat” or deform
  • Use with ice, dry ice, liquid nitrogen, alcohol or saline solutions
  • Highly insulative, stackable, unbreakable, lightweight and leak-proof
 
Order Now

Applications

Applying Science to Life

How to Buy

Purchasing Options

Order Now

Order Now

It’s easy to purchase Corning sample cooling and heating systems and accessories online. Just browse our online catalog, and add products directly to your cart. Order direct with a credit card or use a purchase order if you have an account with Corning.

It’s easy to purchase Corning sample cooling and heating systems and accessories online. Just browse our online catalog, and add products directly to your cart. Order direct with a credit card or use a purchase order if you have an account with Corning.

Distributors

Distributors

Many distributors offer Corning sample cooling and heating systems and accessories.

Many distributors offer Corning sample cooling and heating systems and accessories.

Customer Service

Customer Service

If you need assistance selecting products, or if you’d like to order by phone, fax, or email, please contact us.

If you need assistance selecting products, or if you’d like to order by phone, fax, or email, please contact us.

What’s New

Featured Products

XT Starter

XT Starter

An open-platform cooler that accommodates most CoolRack and CoolSink modules.

Start with the XT Starter, a low-profile, open platform cooler, or upgrade to the PCR96, the M-PCR, or the CoolCell SV2 Cell Cryopreservation system for more advanced ice-free PCR prep and cryopreservation applications.

Order Now

Ice Buckets and Pans

Ice Buckets and Pans

Available in a variety of sizes and colors, Corning offers cooling containers for multi-purpose use.

Ice Buckets and Pans

For added convenience, Corning now offers recyclable, non-toxic ethylene-vinyl acetate (EVA) containers for multi-purpose use with ice, dry ice or liquid nitrogen.

Order Now

Related Products

You may also be interested in these products.

Compartilhar