Design by Sovis | Radiation Shielding Windows | Corning

This is an abstract image

Radiation Shielding Windows 'Design by Sovis'

Radiation Shielding Windows 'Design by Sovis'

Advanced Optics

Corning SAS through the “Sovis offering” designs, manufactures and supplies radiation shielding windows for more than 60 years.

Corning SAS through the “Sovis offering” designs, manufactures and supplies radiation shielding windows for more than 60 years.

Applications are Nuclear Power Plants, Waste treatment, and Nuclear laboratories to protect people from Low and High radioactivity.
Windows allow a visual control of operations conducted on radioactive elements into the hot cells. The wall thickness of one shielding window can reach up to 1.50 meter and the weight exceed 12 tons !

Radiation Shielding Windows 'Design by Sovis'

Compartir