InfiniCor 300 Multimode Optical Fiber | Corning

World’s first laser-optimized 62.5 µm multimode fiber

 

Corning® InfiniCor® 300 Optical 62.5 µm Multimode Fiber

Corning® InfiniCor® 300 Optical 62.5 µm Multimode Fiber

InfiniCor® 300 62.5 µm multimode optical fiber delivers high performance with a large 62.5 µm core and precise profile control. Every kilometer of OM1-compatible InfiniCor 300 fiber is measured to ensure reliability in legacy enterprise, local area and storage networks, and central office interconnects.

 

 

 

How To Order InfiniCor® Optical 62.5 µm Multimode Fiber

InfiniCor 300 62.5 μm multimode fiber can be purchased natural or colored. Fibers with Corning® ColorPro® identification technology, our coloring solution, enable cable manufacturers to reduce cost, minimize footprint, and leverage an enhanced product offering.

To learn more about InfiniCor 300 optical fiber or to place an order, please contact your sales representative, call our Customer Service Department at 1-607-248-2000 (U.S. and Canada) / +44-1244-525-320 (Europe), or email us at cofic@corning.com.