Why Corning® ClearCurve® Multimode Fiber?
ClearCurve multimode laser-optimized fibers are widely deployed with higher modal bandwidth to enable high-data-rate multimode applications delivering the highest effective link bandwidth.
ClearCurve OM5 wide band fiber is OM4 compliant and supports extended reach with multi-wavelength transmission systems in the vicinity of 850 to 950 nm. The bandwidth specifications at 850 nm are equivalent to ClearCurve OM4 fiber, as well as the optical and mechanical attributes, ensuring backward compatibility. ClearCurve OM5 wide band fiber is also designed to withstand tight bends across the entire WDM wavelength range.
ClearCurve multimode fiber can be purchased natural, colored, or ringmarked. Corning fibers with ColorPro® identification technology, our coloring solution, enable cable manufacturers to reduce cost, minimize footprint, and leverage an enhanced product offering. Find more information about Corning ColorPro Identification Technology.