Work Smarter, Not Harder
Our distributed sensing cables provide optimized monitoring of your critical harsh environment infrastructure. Distributed sensing is a technology that enables continuous measurements along the entire length of a fiber optic cable. As a result, external stimuli on the cable, such as changes in temperature and pressure, sound, strain, and vibration can be detected and located at any position along the length of the cable. And because distributed sensing is performed in real time, potential problems can be identified and mitigated before they become real problems.
Key Features and Benefits of Our Distributed Sensing Cable Include:
Tough compact design - highly robust cable design for reliability in harsh conditions with no tradeoff in sensitivity
Class-leading sensing performance - innovative cable design enhances and amplifies the sensor signal delivering operational performance far above traditional telecom cable designs
Flexible design options - Choice of materials for strength elements and fiber properties dependent on application requirements
Light weight and responsive - at 14.9kg/km, these cables are light, tough, easy to deploy, and respond quickly to external stimuli
Multiple packaging options and long lengths available (e.g. >10km) for a variety of installation methods