Antimicrobial coatings are tested under two opposing scenarios. Which better represents the surfaces around us?
There are multiple test methods around the globe that help to set standards for antimicrobial products, but they tend to fall into two general categories: wet test or dry test. In this video, Corning breaks down the difference between wet test conditions and dry test conditions and analyzes which test conditions best resemble the surfaces that surround us.