Enable fast, easy data center interconnect (DCI) deployments with the Corning EDGE™ Rapid Connect Solution – one step in Corning’s journey toward a Data Center in a Day.
Designed to facilitate DCI deployments and connections between data halls, EDGE™ Rapid Connect Solution utilizes trunk cables with the all-new Fast-Track MTP Connector. Developed by Corning and US Conec, the Fast-Track MTP Connector’s small profile enables preterminated trunks with a reduced diameter pulling grip that can be pulled through crowded conduits.
In outside plant environments, the smaller two-inch diameter pulling grip allows EDGE™ Rapid Connect Solutions to be easily pulled through existing conduits – streamlining installation and giving data center operators a new path to extreme density. The grip is waterproof, capable of handling up to 600 pounds of pulling tension, and compatible with MaxCell innerduct. Best of all, installation is straightforward – no special processes or equipment required.