Corning’s Armoured Patch Cords exhibit the same outstanding performance as the standard patch cords. The Armoured cable features an interlocked stainless steel tube taped over a buffered fibre, which is surrounded by a layer of aramid yarn and an outer jacket to better protect the cable. This provides protection in data centres and harsh environments.
The robust steel armor design can provide much higher compression, crush resistance, rodent resistance, and increased security, making it ideal for industrial and heavy traffic areas.