High Index Glass Blanks | High-Index, Photochromic, and Sunglass Blanks | Corning

This is an abstract image

High-Index, Tinted Glass, and Photochromic Glass Blanks

High-Index, Tinted Glass, Photochromic Glass

Advanced Optics

High-index glass blanks

High-index glass blanks

From 1.6 (also in photochromic material, gray, and brown) to 1.9, Corning offers an unsurpassed range of high-refractive index materials for thinner, lighter lenses of top optical quality.

High-index glass lenses are the market reference for lens thinness, combining visual acuity and aesthetics, as well as scratch resistance. Designed to offer the world's highest Abbe values, index for index, our complex compositions (we use up to a dozen different ingredients for some of our grades) are rigorously researched, and produced in ISO 9001-certified facilities, assuring consistent quality, ease of processing, and anti-reflective (AR) compatibility.

Furthermore, our 1.8 and 1.9 index glasses are automatically pressed, a unique capacity improvement feature which translates into short delivery deadlines and speed-to-market for our customers.

1.6 INDEX

For slight to medium correction. The reduction in thickness is noticeable and brings with it a general performance improvement.

1.7 INDEX
For medium to strong correction. The reduction in thickness brings an immediate improvement in appearance and visual comfort.

1.8 INDEX 
For very strong correction. This lens eliminates the problem of unacceptably thick lenses.

1.9 INDEX
The high-tech lens of the Corning range - the thinnest mineral lens in the world.

Photochromic glass solutions

 

Corning glass photochromic lenses are almost everywhere. Since we first commercialized photochromic eyeglass lens materials in 1968, under the Photogray® brand, our company’s dedication to this market has never stopped, resulting in a wide variety of glass photochromic lenses available worldwide.

Scratch resistance is a natural quality of ophthalmic glass; our very strict ingredient supply standards and our patented in-mass technology go even further in this respect.

Color consistency is a must; any slight difference in color or in darkening/fading speed from one lens to another would be unacceptable. Thanks to a perfectly mastered process in the world’s largest ophthalmic glass plant, more particularly during photochromic activation at the annealing stage, as well as to thorough Quality Control, Corning guarantees color consistency, batch after batch.

Click here for a summary presentation of our product range.

Corning Tinted Glass solutions

From the early 20th century when a small number of « happy few » were proudly exhibiting their tinted glass on the Atlantic City beach, until today’s global mass market of over a billion regular customers, Corning has always be a key supplier to the industry, developing innovative partnerships with some of the most famous manufacturers.

Our tinted glass solutions include a range of fixed tints, photochromics, and glass for polarized lenses.

Click here for a summary presentation of our tinted glass range.

Compartilhar