Constant Temperature Equipment | Life Science and Chemistry Equipment | Corning

Overview

Enhance your life science and chemistry applications with innovating, high-quality temperature controlling equipment.

From small hot plates and stirrers to larger shaking incubators, Corning’s line of constant temperature equipment delivers the quality and reliability you have come to expect, enabling your demanding research applications.

Featured Videos

Applications and Use

Constant Temperature Equipment in Action

Constant Temperature Equipment in Action

Whether performing bacterial research, microbiology, insect studies, yeast cultures, egg incubation, or any number of other applications, the constant temperature equipment from Corning can provide a safe, reliable, and convenient format for regulating the temperature of your precious samples.

Learn More

About

Constant Temperature Equipment

Related Products

Corning Insect Media

Corning Insect Media

Corning Insect Media

From Poloxamer 188 powder to Hink’s TNM-FH medium to Insectagro® serum- and protein-free medium, Corning offers several insect media options to enhance your biological cell culture research.

From Poloxamer 188 powder to Hink’s TNM-FH medium to Insectagro® serum- and protein-free medium, Corning offers several insect media options to enhance your biological cell culture research.

PYREX® and Polycarbonate Erlenmeyer Flasks

PYREX® and Polycarbonate Erlenmeyer Flasks

PYREX® and Polycarbonate Erlenmeyer Flasks

Whether made from Type 1, Class A low expansion borosilicate PYREX glass or optically clear polycarbonate, Corning Erlenmeyer flasks are sterile, ready-to-use, and ideal for shaker culture applications and storage.

Whether made from Type 1, Class A low expansion borosilicate PYREX glass or optically clear polycarbonate, Corning Erlenmeyer flasks are sterile, ready-to-use, and ideal for shaker culture applications and storage.

Gosselin™ Petri Dishes

Gosselin™ Petri Dishes

Gosselin™ Petri Dishes

Enhance microbiological examination applications through surface plating or plate pouring techniques using the new Gosselin 100 X 15 mm Petri dishes.

Enhance microbiological examination applications through surface plating or plate pouring techniques using the new Gosselin 100 X 15 mm Petri dishes.