Microwave Connectivity

With over 60 years of leading-edge microwave connectivity design experience, our solutions help solve your toughest connectivity challenges. 

Introducing the Microwave Industry’s First-Ever Plated Polymer Connector: Corning® Gilbert® POLYLINK TM

Introducing the Microwave Industry’s First-Ever Plated Polymer Connector: Corning® Gilbert® POLYLINK TM

POLYLINK is the radio-frequency and microwave-connectivity industry’s first gold-plated plastic microwave connector that is up to 33% lighter than similarly-sized Corning Gilbert beryllium copper-based interconnects. Reduced manufacturing lead times, compatible interfaces, and strong performance for up to 26.5 GHz make it an affordable, flexible option for telecommunications and aerospace customers.

View the product information sheet and product drawings >

Image of a cell tower with a city in the distance. Text: Corning Gilbert POLYLINK. Low Cost, Light Weight, and More Flexible.
POLYLINK is a lighter and cost-effective solution for single-use and rapid prototyping applications. Ready to order samples? East Coast Microwave will be the lead distributor of POLYLINK interconnects. Contact Corning to learn more. 

Distributors

East Coast Microwave logo on a white back drop

East Coast Microwave

Order Now

Microwave Components logo on a white back drop

Microwave Components

Order Now

Our Quality Assurance

Compartir