V-80-R0 Variable Focus Lenses | Variable Focus Lens Technology with No Moving Parts | Corning

Product Details

The new V-PE-80R0 integrated liquid lens is built around a brand new 8 electrodes design and based on Corning Varioptic breakthrough technology.

The extra electrodes provide new functionalities to this liquid lens in addition to the sphere variation :

It is now possible to adjust astigmatism and axis by controlling the voltage with absolutely no moving parts.

Contact Us

Click here to contact a member of our sales or product team

TYPICAL PERFORMANCE AT 25°C

Useful aperture at 0° field of view 8 mm
Sphere only optical power -12 ... +12 diopters (m-1)
Sphere optical power range using cylinder -6 ... +6 diopters (m-1)
Cylinder optical power range -5 ... 0 diopters (m-1)
Transmission at 587nm 96%
Operating temperature from 10 to 35°C

Key Features

  • Combined sphere, cylinder, and axis variation 
  • Easy to integrate 
  • Silent 
  • Without moving parts or internal heating

Ordering Information

  • V-PE-80R0-07: Packaged V-80R0 with electronics and FPC-V-07
Compartir