C-S-25H0-038 Auto Focus Lens Module | M12 Auto Focus Lens | Corning

varioptic droplets

C-S-25H0-033 Auto Focus Lens Module

C-S-25H0-033 Auto Focus Lens Module

Product Details

This C-module integrates a fixed lens module and an A-25H0 Variable Focus Lens in an M12 receptacle (S-mount). The module is built-in with an FPC cable, and can be connected to a standard 0.5 mm pitch FPC connector. It can therefore be very easily integrated in a standard M12 sensor board. The module is compatible with most imaging sensor formats, up to 1/2.3’’ diagonal. This module can be driven by the same drivers as the A-25H0 lens.

Contact Us

Click here to contact a member of our sales or product team

TYPICAL PERFORMANCE AT 25°C
 Effective Focal Length   3.3 mm
 F-number  2.8
 Focus Range  7 cm to infinity
 Image Circle Diameter  7.5 mm

Key Features

  • M12x0.5 thread
  • 6 pins Flex Cable compatible with Molex connector 525590652
  • Built-in AutoFocus actuator from 7 cm to infinity
  • Optional built-in IR filter 
  • Built-in thermal sensor 

Ordering Information

  • C-S-25H0-033-43: bent flex cable (FPC-A-43) without IR-cut filter.
  • C-S-25H0-033-43I: bent flex cable (FPC-A-43) with IR-cut filter.

Getting Started

For more detailed information on optical, mechanical, electrical performance and design, please contact us.

Compartir