C-C-39N0-A1-350 Auto Focus Lens Module

Product Details

The C-C-39N0-A1-350 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C or SPI input. With a 35 mm EFL, and compatible with 1.1" sensors, it is specifically designed for large sensor machine vision applications.

Contact Us

Click here to contact a member of our sales or product team

 

TYPICAL PERFORMANCE AT 25°C
 Effective Focal Length   35 mm
 F-number 5.5 to 22
 Focus range  20 cm to ∞
 Image Circle Diameter  17.6 mm
 Sensor Compatibility

 1.1"

 Pixel size / Resolution  2.74 µm/20MP
 DC power supply  3.3 - 24 VDC
 Current consumption  10 to 50mA 
 Connector  6 pin JST SHR-06V-S-B
 Communication  32 bits

Key Features

  • Variable focus from 20 cm to infinity
  • Silent
  • Supports I²C Analog - RS232 - SPI interfaces
  • Supports closed loop operations

Ordering Information

C-C-39N0-A1-350

Getting Started

For more detailed information on optical, mechanical, electrical performance and design, please contact us.

Compartir