C-S-25H0-038 Auto Focus Lens Module | M12 Auto Focus Lens | Corning

varioptic droplets

C-S-25H0-036 Auto Focus Lens Module

C-S-25H0-036 Auto Focus Lens Module

Product Details

This C-module integrates a fixed lens module and an A-25H0 Variable Focus Lens in an M12 receptacle (S-mount). The module is built-in with an FPC cable, and can be connected to a standard 1 mm pitch FPC connector. It can therefore be very easily integrated in a standard M12 sensor board. The module is compatible with most imaging sensor formats, up to 1/3’’ diagonal. This module can be driven by the same drivers as the A-25H0 lens.

Notice 
Short mechanical backfocal (MBFL) not compatible with all sensors. Please review associated documentation.

Contact Us

Click here to contact a member of our sales or product team

TYPICAL PERFORMANCE AT 25°C
 Effective Focal Length   3.6 mm
 F-number  1.8
 Focus Range  7 cm to infinity
 Image Circle Diameter  5.9 mm

Key Features

  • M12x0.5 thread
  • Flex Cable compatible with FCI connector SFW4S-2ST_E9LF
  • Built-in AutoFocus actuator from 7 cm to infinity
  • Optional built-in IR filter (part number: C-S-25H0-036-XXI)

Ordering Information

  • C-S-25H0-036-03: bent flex cable (FPC-A-3) without IR-cut filter.
  • C-S-25H0-036-03I: bent flex cable (FPC-A-3) with IR-cut filter.
  • C-S-25H0-036-06: bent flex cable (FPC-A-6) without IR-cut filter.
  • C-S-25H0-036-06I: bent flex cable (FPC-A-6) with IR-cut filter.
  • C-S-25H0-036-07: straight flex cable (FPC-A-7) without IR-cut filter.
  • C-S-25H0-036-07I: straight flex cable (FPC-A-7) with IR-cut filter.

Getting Started

For more detailed information on optical, mechanical, electrical performance and design, please contact us.