Agitation in Chemistry and Biology | Corning Agitator Lab Equipment Solutions

Lab Equipment Solutions

Lab Equipment Solutions

Corning Life Sciences, renowned for its trusted brands including Corning®, Axygen®, and Falcon®, offers comprehensive solutions for laboratory needs.

Regardless of your specific research focus, maintaining uniformity in samples is paramount for accurate results. In this guide, we delve into Corning's agitation equipment to optimize your research endeavors from the outset. Agitate means to mix substances together in chemistry and biology to ensure they are evenly distributed in solutions or reactions. You can categorize laboratory agitators into different types based on their construction, movement, functions, and shaking vessels.

Shakers/ Vortexers

Lab shakers and vortexers move containers in a circular or orbital motion, creating a swirling pattern inside. This motion is effective for mixing small volumes of liquids in containers such as test tubes or microcentrifuge tubes. There are many different applications for orbital agitators including electrophoresis gel staining, bacterial cell growth, and dissolution studies. Microcentrifuge tubes, microplates, Erlenmeyer flasks, and gel trays are all compatible with orbital shakers.

Platform Rockers

Just like the name would indicate, a lab rocker mixes samples using a back and forth motion. Rockers are designed to gently mix samples with a low level of agitation. It is essential to have this kind of gentle agitation for things such as chemically fixing tissues before incubation. 

Rockers are used for blotting, like protein analysis. The delicate membranes need gentle, steady movement for accurate results.

Laboratory rockers are the best option for mixing or moving tissues, cells, or blots in a lab. These devices are highly recommended for any lab work involving these tasks.

Nutating Mixers

Nutating mixers combine the agitation motions of an orbital shaker and a rocker to produce a three dimensional action. The result is a thorough yet gentle mixing without foaming. The speed and angle are set for best mixing in small containers. This type of agitation equipment is ideal for mixing samples of blood and digestion of tissue sample.

Vortex Mixers

Scientists use laboratory vortex mixers for quick mixing of samples. Depending on the head used, it is possible to shake one or more tubes at the same time. Vortex mixers have the ability to operate in touch or continuous mode. 

Shaking Incubators

A lab shaking incubator is a special machine that creates consistent conditions for growing and agitating biological samples. It combines features of a standard incubator with a mechanism for continuous or intermittent shaking or agitation. Scientists commonly use this type of incubator in microbiology, cell culture, molecular biology, and other life science applications.

Choosing the appropriate chemistry lab equipment or molecular biology agitation equipment depends on the specific needs of your research. Corning provides a variety of solutions for different laboratory needs, from gentle mixing to vigorous agitation for cell cultures.

Elevate your research capabilities with Corning's chemistry agitation equipment, ensuring precision, reliability, and optimal results in your scientific endeavors.