Corning® Elplasia® Technology | Generate and Culture Thousands of 3D Spheroids | Corning

Overview

With the effectiveness of 3D spheroids in many areas of research including anti-cancer drug screening and in vitro tumor studies, the need for better methods to produce replicate spheroids of uniform size in mass quantities has emerged. 

Corning’s Elplasia technology addresses this need by enabling researchers to generate a high density of spheroids in a scaffold-free model using microcavity technology. Corning Elplasia technology is compatible with many cell types and may be used across many applications including; drug screening, cancer/tumor biology, stem cell biology, cell therapy research and 3D tissue engineering. 

The new Corning Elplasia 12K open well plate is designed similarly to the Corning Elplasia 12K flask, but in a microplate format with a removable lid enabling the straightforward bulk generation of uniform spheroids in one culture condition. 

The Corning Elplasia 12K flask contains 152 microcavities per cm2 in a vessel footprint similar to that of a T-75 flask. Gravity, in conjunction with the Corning Ultra-Low Attachment (ULA) surface, and a rounded microcavity geometry enable formation of approximately 12,000 spheroids of similar shape and size.

Corning Elplasia plates can be used to generate, culture, and analyze hundreds to thousands of spheroids all in a standard plate footprint and are available in multiple formats, two well geometry types, and two surface coatings.

Corning Elplasia Plates
Corning Elplasia 12K Flask
Elplasia Open Well Plate

Features and Benefits

Elplasia Open Well Plates

Features and Benefits

Elplasia Flasks

Features and Benefits

Elplasia Plates

Featured Resources

Elplasia 12K Open Well Plate Guidelines for Use

Elplasia 12K Open Well Plate Guidelines for Use

Download

Elplasia Flask Guidelines for Use

Elplasia Flask Guidelines for Use

Download

Elplasia Plate Guidelines for Use

Elplasia Plate Guidelines for Use

Download

Elplasia 12K Open Well Plate Product Information Sheet

Elplasia 12K Open Well Plate Product Information Sheet

Download

Elplasia Flask Product Information Sheet

Elplasia Flask Product Information Sheet

Download

Elplasia Plate FAQs

Elplasia Plate FAQs

Download

Video: Corning Elplasia 12K Flask Protocol

videoplayicon

×

Video: Corning Elplasia 12K Flask Protocol

Watch Now

Video: Corning® Elplasia® 12K Flask

videoplayicon

×

Video: Corning Elplasia 12K Flask

Watch Now

Advanced Spheroid Culture and Bioproduction of Extracellular Vesicles with the Corning Elplasia Flask

videoplayicon

×

Advanced Spheroid Culture and Bioproduction of Extracellular Vesicles with the Corning Elplasia Flask

Watch Now

HTS of Multiple High Density Scaffold-free Spheroids for Cancer Tox Studies

HTS of Multiple High Density Scaffold-free Spheroids for Cancer Tox Studies

Download

How to Buy

Purchasing Options