Cryogenic Storage and Preservation | CoolCell | Corning

Ensure standardized, controlled-rate freezing for all cell types with Corning cryogenic storage.

Look to Corning® CoolCell® alcohol-free freezing containers, cryogenic vials, and accessories for reproducible, controlled-rate freezing for stem cells, primary cells, cell lines, and more.

Isopropanol (IPA) containers used for cryogenic preservation require costly alcohol replacements every 5 uses, can be cumbersome to handle, and may have inconsistent freezing rates. The Corning CoolCell cryogenic storage solution is different, because it’s a reusable, alcohol-free way to uniformly freeze your cells at a reasonable one-time cost. With CoolCell, you can depend on high reproducibility and high cell viability, to ensure you preserve the most cells possible for your research.

Unique features of controlled-rate freezing with CoolCell cryogenic storage include:

  • Ease of use
  • Alcohol and fluid free freezing
  • Lower cost of use than alcohol-based devices
  • High post-thaw recovery and viability
  • Proven reproducibility for a variety of cell types
  • Simple, consistent way to standardize controlled-rate freezing

For permanent sample identification and a reliable chain of custody, use Corning 1D/2D bar coded cryogenic vials featuring synchronized permanent, laser-etched 2D Bar Codes on the bottom of the vial as well as linear Bar Codes on the side of the vial. The vials are made of temperature-resistant polypropylene that can withstand temperatures down to -196°C and are compatible with most scanning and capper/decapper systems.

Order Now

CoolCell Performance vs. IPA Container for Cryopreservation of Cells

Products

Cryogenic Preservation Storage Products

Cryogenic Preservation Storage Products

Corning CoolCell: Controlled-rate, Alcohol-free Cryopreservation of Cells

Corning CoolCell alcohol-free cell freezing containers ensure standardized controlled-rate,  -1°C/minute cell freezing in a -80°C freezer—without alcohol or any fluids.
CoolCell cryogenic containers are proven for use with a variety of cell types including stem cells, primary cells, PBMC, cell lines, insect cells, yeast, and others. The proprietary CoolCell technology utilizes a thermo-conductive alloy core and highly-insulative outer material to control the rate of heat removal and provide reproducible cell cryopreservation. CoolCell units are easy to use and deliver comparable results to expensive programmable freezers at a fraction of the cost.
Performance Test: A temperature probe was placed into a 2.0 mL cryogenic vial containing 1.0 mL of water and the tube was inserted into a room temperature CoolCell. The CoolCell was placed into a -80°C freezer and the temperature rate and profile was recorded over a 3 hour period. The test was repeated 5 consecutive times.
Conclusion: CoolCell generated identical fusion time and cooling profiles over five consecutive freeze cycles.

Watch Now

Applications

Applying Science to Life

How to Buy

Purchasing Options

Product Catalog

Product Catalog

Product Catalog

Browse our online catalog for the latest product information.

Browse our online catalog for the latest product information.

Distributors

Distributors

Many distributors offer Corning cryogenic storage products.

Many distributors offer Corning cryogenic storage products.

Customer Service

Customer Service

If you need assistance selecting products, or if you’d like to order by phone, fax, or email, please contact us.

If you need assistance selecting products, or if you’d like to order by phone, fax, or email, please contact us.

Related Products

You may also be interested in these products.