Request a Sample
The Corning® Elplasia® 12K Flask enables researchers to generate a high density of spheroids in a scaffold-free model. The Ultra-Low Attachment (ULA) surface, a proprietary, animal-free, covalently bonded hydrogel, promotes the formation and easy harvesting of spheroids.
Product Features:
- Corning ULA surface
- Optically clear, gas permeable polystyrene film with low autofluorescence
- Liquid diverter feature to minimize impact of liquid flow during medium exchange steps and flask handling
- 80 cm2 surface area with 152 microcavities per cm2 generate approximately 12,000 spheroids of uniform size and shape per flask
- Round well-bottom geometry
- Microcavity geometry dimensions: 850 x 650 µm (top diameter x depth), with working spheroid growth dimensions of 500 x 600 µm (diameter x depth)
- 25 to 50 mL working volume
Try our Elplasia 12K Flasks for your research. Request a sample by filling out this short form:
Thank You
A Corning Account Manager will review your submission and will be in contact with you soon to arrange your sample shipment.