Submarine Fiber Optic Cable | Corning

High-Capacity Solutions for Transoceanic and Regional Submarine Networks

Corning Submarine Optical Fibers

Corning Submarine Optical Fibers

Corning submarine optical fibers provide the performance required in all undersea networks and enable submarine solutions with high-transmission capacity. All fibers in our submarine fiber portfolio share the fundamental characteristics of superior mechanical reliability and industry-leading optical performance. Our manufacturing processes deliver both volume and quality to meet growing industry needs.

Submarine optical fiber solutions are also available in coloring and splicing options with customized lengths, enabling cable manufacturers to reduce cost and minimize footprint. These finishing steps occur in a clean room, providing the reliability and performance required in harsh undersea environments. Find more information about Corning ColorPro® Identification Technology.

Additional Resources

Additional Resources

In The News

In The News

Corning To Showcase Innovations that Advance the Industry at the 2023 Optical Fiber Communication Conference and Exposition

Corning Incorporated will introduce new optical network innovations that lower total costs and accelerate installation by up to 70% as bandwidth demands continue to grow. The innovations, which Corning will highlight at the 2023 Optical Fiber Communication Conference and Exposition (OFC), March 7-9 in San Diego, California, include a new data center cabling solution, a high-density cable for data center and carrier networks, and an ultra-low-loss optical fiber designed for high-capacity subsea systems and long-haul networks.

Corning Introduces Industry’s First Ultra-Low-Loss, Smaller-Diameter Fibers for Long-Haul Networks

Corning Incorporated today announced a series of smaller, denser additions to its portfolio of long-haul fiber and cable innovations, including the world’s first submarine and terrestrial long-haul fibers in a 200-micron diameter.

Read More