Corning® Synthegel™ 3D Matrix Kits | Synthetic Hydrogels for 3D hiPSCs Culture | Corning

Overview

Overview

Corning Synthegel 3D matrix kits are chemically defined, self-healing synthetic hydrogel bio-tools for culturing many different types of cells including cancer and stem cells, in a 3D format with robustness and convenience. The Synthegel 3D matrix kits provide negligible variability and a more controlled substrate for in vivo-like 3D cell culture. This platform is a critical tool that is useful for cancer research, stem cell research and drug screening in a 3D format.

The Synthegel 3D matrix platform supports culture of human induced pluripotent stem cells (hiPSCs) in a 3D embedded format or in an encapsulation for suspension format. It also supports the culture of physiological cancer spheroids within a defined, tunable, and synthetic peptide matrix devoid of acidic or chilled conditions.

The 3D matrix peptide solution is designed to create an extracellular matrix mimicking hydrogel in one simple mixing step. The Synthegel 3D matrix solution is formulated in standard cell culture media at neutral pH and is stable at room temperature. The hydrogel formation can be initiated by directly mixing the peptide solution with the cross-linking agent along with any cell suspension without extra steps. Cultured cells are easy to harvest. The Synthegel 3D matrix kits provide reproducible results and work with standard biological methodologies.

Features

  • Ideal for formation and growth of physiologically relevant cancer spheroids
  • Allows 3D culture and passaging of hiPSCs in embedded and suspension conditions
  • The hiPSC Grow Mix supplement provides a complete culture environment for hiPSC 3D culture
  • Purified synthetic peptide in neutral pH
  • Matrix rigidity is tunable by altering the peptide concentration
  • Fast hydrogel formation (5 to 30 min.)
  • Works with standard cell culture methodologies

 

Corning Synthegel 3D Matrix Kits Performance

Corning Synthegel 3D Matrix Kits

Featured Resources

Corning Synthegel Spheroid Matrix Kit

Corning Synthegel Spheroid Matrix Kit Guidelines for Use

Download

Corning Synthegel hiPSC Suspension Matrix Kit

Corning Synthegel hiPSC Suspension Matrix Kit Guidelines for Use

Download

Corning® Synthegel™ 3D hiPSC Matrix Kit

Corning Synthegel 3D hiPSC Matrix Kit Guidelines for Use

Download

Corning Synthegel 3D Matrix Kits Frequently Asked Questions

Corning Synthegel 3D Matrix Kits Frequently Asked Questions

Download

Corning Synthegel 3D Matrix Kits

Corning Synthegel 3D Matrix Kits Product Information Sheet

Download