Technical Papers - Optical Fiber Resource Center | Corning
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
Optical Fiber Technical Papers

Optical Fiber Technical Papers

Optical Fiber Technical Papers

Technical Papers

Technical Papers

The advantages of using reduced coating diameter optical fibers (200 µm) in ADSS cables for deployment
This paper has been presented at the IWCS 2017 Orlando International Cable & Connectivity Symposium, October 8 – 11, 2017 (www.iwcs.org)

Evaluating 200G/400G Solutions for Practical Deployments in Long-haul Network
By Y. Ma et al. in ELECTRONICS LETTERS, vol. 52, no. 19, pp. 1624-1625, September 15, 2016. © The Institution of Engineering and Technology 2016. DOI: 10.1049/el.2016.2221. Reproduced by permission of the Institution of Engineering & Technology.

Optical Fibers for Flexible Networks
By J. Downie et al., Journal of Optical Communications and Networking, vol. 8, no. 7, pp. A1-A11, May 25, 2016. Journal © 2016 Optical Society of America. http://dx.doi.org/10.1364/JOCN.8.0000A1

Amplification Schemes and Multi-Channel DBP for Unrepeatered Transmission
By L. Galdino et al. in Journal of Lightwave Technology, vol. 34, no. 9, pp. 2221-2227, May 1, 2016. © 2016 IEEE. doi: 10.1109/JLT.2016.2521002

Ultra-low Loss Fiber and Advanced Raman Amplification Deliver Record Unrepeated 100G Transmission
By D. Chang et al. in Emerging Subsea Networks, pp. 1-6, 2016. © SubOptic2016

Quasi-single-mode Fiber Transmission for Submarine Systems
By J. Downie et al. in Emerging Subsea Networks, pp. 1-8, 2016. © SubOptic2016

100G unrepeatered transmission over 626.8 km with a span loss in excess of 100 dB
By D. Chang et al.

Impact of Adaptive-Rate Transponders and Fiber Attributes on the Achievable Capacity
By S. Makovejs et al. in Journal of Optical Communications and Networking, vol. 7, no. 3, pp. 172-175, March 3, 2015. © 2015 Optical Society of America. http://dx.doi.org/10.1364/JOCN.7.000172

Record 500 km unrepeatered 1 Tbits/s (10x100G) transmission over an ultra-low loss fiber
By V. Gainov et al. in Optics Express, vol. 22, no. 19, pp. 22308-22313, September 22, 2014. © 2014 OSA. doi: 10.1364/OE.22.022308

150 x 120 Gb/s Unrepeatered Transmission over 333.6 km and 389.6 km (with ROPA) G.652 Fiber
By D. Chang et al. The European Conference on Optical Communication (ECOC). 2014.

Towards Superior Transmission Performance in Submarine Systems: Leveraging UltraLow Attenuation and Large Effective Area
By S. Makovejs et al. in Journal of Lightwave Technology, vol. 34, no. 1, pp. 114-120, January 1, 2016. © 2015 IEEE. doi: 10.1109/JLT.2015.2492821

Reduction of Splice Loss Between Fibers With Dissimilar Effective Areas
By S. Makovejs et al. in Emerging Subsea Networks, pp. 1-7, 2016. © SubOptic2016

How Novel Installation Solutions and Smaller Lighter Cable Deliver More Economic Deployment of Optical Fiber
By V. Diaz & I. Davis et al. Corning Optical Communications. © 2014 Corning Incorporated

557-km Unrepeatered 100G Transmission with Commercial Raman DWDM System, Enhanced ROPA, and Cabled Large AEFF Ultra-Low Loss Fiber in OSP Environment
By T. Xia et al. in OFC Postdeadline 2014. © 2014 OSA